Quantity | Unit price |
---|---|
1 - 19 | $7.357 |
20 - 39 | $3.6786 |
40 - 199 | $1.4654 |
200 - 1999 | $0.654 |
2000 - 3999 | $0.6208 |
4000 - 5999 | $0.5889 |
6000 + | $0.5572 |
Base Diameter | 57.2 mm |
---|---|
Base Diameter | 2.250 in |
Coupling Size | 28.6 mm |
Coupling Size | 1.125 in |
Overall Height | 66.7 mm |
Overall Height | 2.626 in |
Top Diameter | 39.6 mm |
Top Diameter | 1.560 in |
Color | Black |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue