Quantity | Unit price |
---|---|
1 - 29 | $10.5056 |
30 - 59 | $5.2528 |
60 - 299 | $2.0978 |
300 - 2999 | $0.9353 |
3000 - 5999 | $0.8864 |
6000 - 8999 | $0.8393 |
9000 + | $0.7937 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1626 |
Class Pressure Rating (All) | 900, 1500 |
Compatible Nominal Pipe Sizes (All) | ANSI 3/4 |
Bolt Circle Diameter | 88.9 mm |
Bolt Circle Diameter | 3.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue