Quantity | Unit price |
---|---|
1 - 9 | $32.8828 |
10 - 19 | $16.4415 |
20 - 99 | $6.5702 |
100 - 999 | $2.9273 |
1000 - 1999 | $2.7647 |
2000 - 2999 | $2.6347 |
3000 + | $2.4882 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1624 |
Class Pressure Rating (All) | 900, 1500 |
Compatible Nominal Pipe Sizes (All) | ANSI 2-1/2 |
Bolt Circle Diameter | 190.5 mm |
Bolt Circle Diameter | 7.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue