Quantity | Unit price |
---|---|
1 - 29 | $6.8423 |
30 - 299 | $3.0429 |
300 - 599 | $2.9519 |
600 - 899 | $2.8914 |
900 - 1199 | $2.74 |
1200 + | $2.5735 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1593 |
Class Pressure Rating (All) | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 6 |
Bolt Circle Diameter | 292.1 mm |
Bolt Circle Diameter | 11.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue