Quantity | Unit price |
---|---|
1 - 44 | $6.57 |
45 - 449 | $2.9216 |
450 - 899 | $2.7855 |
900 - 1349 | $2.634 |
1350 - 1799 | $2.4827 |
1800 + | $2.3464 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1594 |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | 8.000 in |
Bolt Circle Diameter | 330.2 mm |
Bolt Circle Diameter | 13.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue