Quantity | Unit price |
---|---|
1 - 27 | $5.4044 |
28 - 55 | $2.7098 |
56 - 279 | $1.0838 |
280 - 2799 | $0.4815 |
2800 - 5599 | $0.4572 |
5600 - 8399 | $0.4331 |
8400 + | $0.4087 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1580 |
Class Pressure Rating (All) | 300, 400, 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 1 |
Bolt Circle Diameter | 88.9 mm |
Bolt Circle Diameter | 3.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue