Quantity | Unit price |
---|---|
1 - 39 | $14.13 |
40 - 199 | $9.37 |
200 - 399 | $8.93 |
400 - 599 | $8.50 |
600 - 799 | $8.09 |
800 + | $7.50 |
Base Diameter | 59.9 mm |
---|---|
Base Diameter | 2.360 in |
Base Type | Bolt Down |
Material | Nylon;Steel |
Mount Type | Threaded Stud |
Thread Size | 3/8-16 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue