Quantity | Unit price |
---|---|
1 - 49 | $2.91 |
50 - 99 | $1.46 |
100 - 499 | $1.14 |
500 - 999 | $1.04 |
1000 - 4999 | $0.92 |
5000 - 9999 | $0.80 |
10000 + | $0.69 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 20.0 mm |
---|---|
Base Diameter | 0.787 in |
Stud Length | 50.0 mm |
Stud Length | 1.969 in |
Base Type | Plastic Rigid |
Compatible Thread Standard | Metric |
Full Material | Polyethylene |
Material | PE;Steel |
Mount Type | Threaded Stud |
Thread Size | M6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue