Menu Search

Socket Mount Leveling Feet - Stud Length:38.0 mm | 1.496 in ; Stud Length:38.0 mm | 1.496 in ; Mount Type : Threaded Stud ; Material : PP

Socket Mount Leveling Foot with a base diameter of 34.0 mm | 1.339 in that can accommodate mounting machinary or conveyors with a compatible hole diameter of .
Item code:

497506

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $2.90
50 - 99 $1.45
100 - 499 $1.13
500 - 999 $1.03
1000 - 4999 $0.89
5000 - 9999 $0.79
10000 + $0.68
Standard pack: 500

Order in multiple of 500

Total price:

$2.90

1 x $2.90

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Diameter 1.339 in
Stud Length 1.496 in
Base Type Plastic Rigid
Compatible Thread Standard Metric
Full Material Polypropylene
Material PP
Mount Type Threaded Stud
Thread Size M8

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us