Quantity | Unit price |
---|---|
250 - 9999 | $0.2206 |
10000 - 24999 | $0.2118 |
25000 + | $0.2025 |
Compatible Hole Diameter | 22.2 mm |
---|---|
Compatible Hole Diameter | 0.875 in |
Head Width | 23 mm |
Head Width | 0.905 in |
Maximum Panel Thickness | 3.2 mm |
Maximum Panel Thickness | 0.125 in |
Cable Type | SPT-3 |
Color | Black |
Compatible Cable Shape | Flat |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue