Quantity | Unit price |
---|---|
500 - 9999 | $0.1206 |
10000 - 24999 | $0.1158 |
25000 + | $0.1107 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 18.5 mm |
---|---|
Compatible Hole Diameter | 0.730 in |
Head Width | 19.1 mm |
Head Width | 0.750 in |
Maximum Panel Thickness | 3.2 mm |
Maximum Panel Thickness | 0.125 in |
Cable Type | SPT-1;SPT-2 |
Color | Black |
Compatible Cable Shape | Flat |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue