Quantity | Unit price |
---|---|
100 - 9999 | $0.4714 |
10000 - 24999 | $0.4526 |
25000 + | $0.4327 |
Compatible Hole Diameter | 27.8 mm |
---|---|
Compatible Hole Diameter | 1.093 in |
Head Width | 30.9 mm |
Head Width | 1.215 in |
Maximum Panel Thickness | 7.1 mm |
Maximum Panel Thickness | 0.281 in |
Cable Type | S |
Color | Black |
Compatible Cable Shape | Round |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue