Quantity | Unit price |
---|---|
1000 - 9999 | $0.0597 |
10000 - 24999 | $0.0538 |
25000 + | $0.0484 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 12.7 mm |
---|---|
Compatible Hole Diameter | 0.500 in |
Head Width | 14.7 mm |
Head Width | 0.578 in |
Maximum Panel Thickness | 0.8 mm |
Maximum Panel Thickness | 0.032 in |
Cable Type | SPT-1;SPT-2;HPN |
Color | Black |
Compatible Cable Shape | Flat |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue