Quantity | Unit price |
---|---|
100 - 4799 | $0.4729 |
4800 - 9599 | $0.4484 |
9600 - 14399 | $0.426 |
14400 - 19199 | $0.4016 |
19200 + | $0.3793 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 270 mm |
---|---|
Cable Bundle Diameter Range | 10.630 in |
Maximum Cable Bundle Diameter | 270 mm |
Maximum Cable Bundle Diameter | 10.630 in |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 50 lbs |
Overall Length | 913.9 mm |
Overall Length | 35.980 in |
Overall Width | 4.8 mm |
Overall Width | 0.190 in |
Color | Black |
Material | Nylon |
Special Features | Weather-Resistant |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue