Quantity | Unit price |
---|---|
100 - 39999 | $0.0304 |
40000 - 79999 | $0.0286 |
80000 - 119999 | $0.0273 |
120000 - 159999 | $0.0258 |
160000 + | $0.0242 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 30 mm |
---|---|
Cable Bundle Diameter Range | 1.180 in |
Maximum Cable Bundle Diameter | 30 mm |
Maximum Cable Bundle Diameter | 1.180 in |
Minimum Loop Tensile Strength | 8.2 kg |
Minimum Loop Tensile Strength | 18 lbs |
Overall Length | 119.9 mm |
Overall Length | 4.720 in |
Overall Width | 2.5 mm |
Overall Width | 0.100 in |
Certification | UL |
Color | Black |
Material | Nylon |
Special Features | UV Stabilized |
Special Features | Weather-Resistant |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue