Quantity | Unit price |
---|---|
100 - 499 | $2.1089 |
500 - 1499 | $0.8436 |
1500 - 5999 | $0.3834 |
6000 + | $0.3642 |
Inside Length | 25.4 mm |
---|---|
Inside Length | 1.000 in |
Maximum Temperature | 176.7 °C |
Maximum Temperature | 350 °F |
Temperature Range | 176.7 °C |
Temperature Range | 350 °F |
Tube Diameter | 25.4 mm |
Tube Diameter | 1.000 in |
Color | White |
Finish | Gloss |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue