Quantity | Unit price |
---|---|
100 - 499 | $0.962 |
500 - 1999 | $0.3847 |
2000 - 7999 | $0.1749 |
8000 + | $0.1661 |
Inside Length | 12.7 mm |
---|---|
Inside Length | 0.500 in |
Maximum Temperature | 176.7 °C |
Maximum Temperature | 350 °F |
Temperature Range | 176.7 °C |
Temperature Range | 350 °F |
Tube Diameter | 25.4 mm |
Tube Diameter | 1.000 in |
Color | Black |
Finish | Gloss |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue