Quantity | Unit price |
---|---|
500 - 999 | $0.2799 |
1000 - 6499 | $0.112 |
6500 - 25999 | $0.0509 |
26000 + | $0.0484 |
Inside Length | 25.4 mm |
---|---|
Inside Length | 1.000 in |
Maximum Temperature | 176.7 °C |
Maximum Temperature | 350 °F |
Temperature Range | 176.7 °C |
Temperature Range | 350 °F |
Tube Diameter | 6.4 mm |
Tube Diameter | 0.250 in |
Color | Black |
Finish | Gloss |
Fitting Style | Push-Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue