Quantity | Unit price |
---|---|
1 - 12 | $4.8897 |
13 - 24 | $3.4061 |
25 - 49 | $2.1951 |
50 - 99 | $1.4654 |
100 - 499 | $0.9765 |
500 + | $0.9281 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Matte |
Inside Length | 12.7 mm |
Inside Length | 0.500 in |
Tube Diameter | 76.2 mm |
Tube Diameter | 3.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue