Quantity | Unit price |
---|---|
1 - 9 | $566.03 |
10 - 19 | $537.41 |
20 - 29 | $510.08 |
30 - 39 | $481.45 |
40 + | $452.83 |
Pitch Length | 40.9 mm |
---|---|
Pitch Length | 1.610 in |
Roll Length | 15.2 m |
Roll Length | 50 ft |
Wall Thickness | 5.3 mm |
Wall Thickness | 0.209 in |
Color | Black |
For Use With | -32 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 62.4 mm |
Compatible Hose Diameter | 2.457 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue