Quantity | Unit price |
---|---|
1 - 9 | $320.10 |
10 - 19 | $303.19 |
20 - 29 | $287.57 |
30 - 39 | $271.96 |
40 + | $255.03 |
Pitch Length | 34.3 mm |
---|---|
Pitch Length | 1.350 in |
Roll Length | 30.5 m |
Roll Length | 100 ft |
Wall Thickness | 2 mm |
Wall Thickness | 0.080 in |
Color | Black |
For Use With | -16 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Spiral Wrap |
Compatible Hose Diameter | 31.8 mm |
Compatible Hose Diameter | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue