Menu Search

Spiral Wrap Hose Protector - Wrap Inside Diameter - 19 mm | 0.748 in ; 65.6 ft

Spiral Guard FRAS is a flame retardant anti-static spiral guard typically used on hydraulic hoses, fuel and oil lines, brake systems, wiring harnesses and battery cables.
Item code:

SGX25FRASA

197 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 8 $326.61
9 - 18 $294.07
19 + $277.16
Standard pack: 1

Order in multiple of 1

Total price:

$326.61

1 x $326.61

Add sample +

Specifications

Imperial
Metric
SKU attributes
Roll Length 65.6 ft
Wall Thickness 0.108 in
Wrap Inside Diameter 0.748 in
Color Gray
For Use With -6 and -8 Hydraulic Hose
Full Material High-Density Polyethylene
Material HDPE
Specifications ISO 6805

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us