Quantity | Unit price |
---|---|
500 - 999 | $0.0619 |
1000 - 4999 | $0.0557 |
5000 - 9999 | $0.0501 |
10000 - 24999 | $0.0451 |
25000 + | $0.0406 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Nylon 6/6 |
---|---|
Color | Natural |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push-Fit |
Hole Type | Round |
Overall Diameter | 12.7 mm |
Overall Diameter | 0.500 in |
Overall Height | 1.40 mm |
Overall Height | 0.055 in |
Compatible Hole Diameter | 8 mm |
Compatible Hole Diameter | 0.315 in |
Compatible Panel Thickness Range | 0.8 - 4 mm |
Compatible Panel Thickness Range | 0.031 - 0.156 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue