Menu Search

Solid Locking Plug - Compatible Hole Diameter - 7.9 mm | 0.312 in ; Compatible Panel Thickness Range - 0.8 - 3.6 mm | 0.031 - 0.140 in

Solid Locking Plugs will close unneeded holes, wiring, outlets, fill unused accessory openings, cover inspection and production access holes. They can be used as tube end caps and protective bumpers.
Item code:

62PP031BM14

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.068
5000 - 9999 $0.0647
10000 - 24999 $0.0617
25000 - 49999 $0.0582
50000 + $0.0512
Standard pack: 1000

Order in multiple of 1000

Total price:

$68.00

1000 x $0.068

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Color Natural
Material Flammability Standard UL94 V-2
Fitting Style Push-Fit
Hole Type Round
Overall Diameter 0.453 in
Overall Height 0.055 in
Compatible Hole Diameter 0.312 in
Compatible Panel Thickness Range 0.031 - 0.140 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us