Quantity | Unit price |
---|---|
1000 - 4999 | $0.0464 |
5000 - 9999 | $0.0442 |
10000 - 24999 | $0.0422 |
25000 - 49999 | $0.0398 |
50000 + | $0.0351 |
Full Material | Polyamide 6.6 |
---|---|
Color | Black |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push-Fit |
Hole Type | Round |
Head Style | Dome |
Overall Diameter | 11.9 mm |
Overall Diameter | 0.469 in |
Overall Height | 6.4 mm |
Overall Height | 0.252 in |
Compatible Hole Diameter | 9.5 mm |
Compatible Hole Diameter | 0.374 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue