Quantity | Unit price |
---|---|
1 - 199 | $4.4203 |
200 - 399 | $2.2103 |
400 - 1999 | $0.8841 |
2000 - 19999 | $0.3937 |
20000 - 39999 | $0.3725 |
40000 + | $0.3543 |
Overall Diameter | 39.7 mm |
---|---|
Overall Diameter | 1.562 in |
Overall Height | 19 mm |
Overall Height | 0.748 in |
Ring Diameter | 35.7 mm |
Ring Diameter | 1.406 in |
Color | Red |
Compatible Thread Sizes (All) | 1-1/2 UNF,1-1/2 JIC,1-3/8 JIC,1-1/8 BSP/GAS,M36 |
Fitting Style | Snap-Fit |
Material | LDPE |
Ring Inside Length | 7 mm |
Ring Inside Length | 0.276 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue