Quantity | Unit price |
---|---|
1 - 499 | $2.4524 |
500 - 999 | $1.2232 |
1000 - 4999 | $0.4891 |
5000 - 49999 | $0.2165 |
50000 - 99999 | $0.206 |
100000 + | $0.1968 |
Overall Diameter | 25.8 mm |
---|---|
Overall Diameter | 1.015 in |
Overall Height | 19 mm |
Overall Height | 0.748 in |
Ring Diameter | 22.4 mm |
Ring Diameter | 0.882 in |
Color | Red |
Compatible Thread Sizes (All) | 7/8 UNF,7/8 JIC,5/8 BSP/GAS,M22 |
Fitting Style | Snap-Fit |
Material | LDPE |
Ring Inside Length | 7 mm |
Ring Inside Length | 0.276 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue