Quantity | Unit price |
---|---|
1 - 499 | $1.4123 |
500 - 999 | $0.707 |
1000 - 1999 | $0.5647 |
2000 - 3999 | $0.4224 |
4000 - 19999 | $0.2832 |
20000 - 39999 | $0.2695 |
40000 + | $0.2545 |
Tube Diameter | 15.9 mm |
---|---|
Tube Diameter | 0.625 in |
Base Full Material | Acrylonitrile Butadiene Styrene |
Base Material | ABS |
Base Shape | Round |
Color | Clear |
Type | Centre Pin |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue