Quantity | Unit price |
---|---|
1 - 24 | $2.2858 |
25 - 49 | $1.1415 |
50 - 249 | $0.4556 |
250 - 2499 | $0.203 |
2500 - 4999 | $0.1939 |
5000 + | $0.1832 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Side Pull |
Overall Height | 12 mm |
Overall Height | 0.472 in |
Minimum Overall Diameter | 21.4 mm |
Minimum Overall Diameter | 0.843 in |
Maximum Overall Diameter | 21.4 mm |
Maximum Overall Diameter | 0.843 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue