Menu Search

Side Pull-Tab Plug - Overall Diameter 10.0 mm | 0.394 in; TPR; Natural

Side Pull Tab Plug has a diameter range of 8.0 mm | 0.315 in - 10.0 mm | 0.394 in and overall height of 9.5 mm | 0.374 in. The TPR plug is designed with a side pull tab for ease of removal, even in difficult positions.
Item code:

494300

8887 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $1.2833
500 - 999 $0.6418
1000 - 4999 $0.2568
5000 - 49999 $0.1142
50000 + $0.1085
Standard pack: 5000

Order in multiple of 500

Total price:

$1.28

1 x $1.2833

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Natural
Full Material Thermoplastic Rubber
Fitting Style Side Pull
Minimum Overall Diameter 0.315 in
Maximum Overall Diameter 0.394 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us