Menu Search

Side Mount Hinge - Maximum Rotation - 180 ° ; Overall Width - 20.0 mm | 0.787 in ; Brass ; Chrome-Plated

These 180° Chrome Plated Brass Side Hinges have an overall length of .
Item code:

29331

128 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $17.60
10 + $15.40
Standard pack: 1

Order in multiple of 1

Total price:

$17.60

1 x $17.60

Specifications

Imperial
Metric
SKU attributes
Overall Width 0.787 in
Body Material Brass
Color Silver
Finish Chrome Plated
Hinge Type Side Mount Hinge
Includes Fasteners included
Material Brass
Mounting Method Supplied Fasteners
Mounting Orientation Universal
Pin Material Stainless Steel
Removability Fixed

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us