Quantity | Unit price |
---|---|
1 - 9 | $7.84 |
10 + | $6.97 |
Leaf Thickness | 10.0 mm |
---|---|
Leaf Thickness | 0.394 in |
Overall Thickness | 14.0 mm |
Overall Thickness | 0.551 in |
Overall Width | 14.0 mm |
Overall Width | 0.551 in |
Stud Length | 8.0 mm |
Stud Length | 0.315 in |
Body Material | Brass |
Color | Silver |
Finish | Nickel-Plated |
Hinge Type | Side Mount Hinge |
Includes | Fasteners not included |
Material | Brass |
Mounting Method | Nuts |
Mounting Orientation | Universal |
Pin Material | Stainless Steel |
Removability | Fixed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue