Quantity | Unit price |
---|---|
1 - 112 | $0.3906 |
113 - 224 | $0.2786 |
225 - 449 | $0.1953 |
450 - 899 | $0.139 |
900 + | $0.1114 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Black |
Fitting Style | Push-Fit |
Compatible Panel Thickness Range | 4.8 mm |
Compatible Panel Thickness Range | 0.190 in |
Compatible Hole Diameter | 47.6 mm |
Compatible Hole Diameter | 1.875 in |
Overall Diameter | 57.2 mm |
Overall Diameter | 2.250 in |
Overall Height | 10.4 mm |
Overall Height | 0.410 in |
Head Height | 5.1 mm |
Head Height | 0.200 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue