Quantity | Unit price |
---|---|
1 - 599 | $0.5768 |
600 - 1199 | $0.2877 |
1200 - 5999 | $0.1156 |
6000 - 59999 | $0.0513 |
60000 + | $0.0488 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Black |
Fitting Style | Push-Fit |
Compatible Panel Thickness Range | 2.8 mm |
Compatible Panel Thickness Range | 0.110 in |
Compatible Hole Diameter | 11.1 mm |
Compatible Hole Diameter | 0.438 in |
Overall Diameter | 17.5 mm |
Overall Diameter | 0.688 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Head Height | 2.4 mm |
Head Height | 0.094 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue