Quantity | Unit price |
---|---|
1 - 99 | $2.6795 |
100 - 199 | $1.3353 |
200 - 999 | $0.5345 |
1000 - 9999 | $0.2377 |
10000 + | $0.2257 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Black |
Fitting Style | Push-Fit |
Compatible Panel Thickness Range | 2.8 mm |
Compatible Panel Thickness Range | 0.110 in |
Compatible Hole Diameter | 50.8 mm |
Compatible Hole Diameter | 2.000 in |
Overall Diameter | 60.3 mm |
Overall Diameter | 2.375 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Head Height | 2.4 mm |
Head Height | 0.094 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue