Quantity | Unit price |
---|---|
500 - 999 | $0.248 |
1000 - 4999 | $0.2232 |
5000 - 9999 | $0.2009 |
10000 + | $0.1808 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Length | 13.0 mm |
---|---|
Thread Length | 0.512 in |
Thread Size | M10 |
Color | Natural |
Drive Type | Slotted Drive |
Screw Type | Set Screw |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue