Menu Search

Nylon Slotted Drive Set Screw - Thread Size #8-32; Thread Length 11.1 mm | 0.438 in

Grub Screws in a Natural Nylon 6/6. Refer to standard DIN 551 for guidance purposes only
Item code:

010832G043

115000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0422
5000 - 9999 $0.0402
10000 - 24999 $0.0384
25000 + $0.0363
Standard pack: 1000

Order in multiple of 1000

Total price:

$42.20

1000 x $0.0422

Add sample +

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Thread Length 0.438 in
Thread Size #8-32
Color Natural
Drive Type Slotted Drive
Screw Type Set Screw
Material Nylon
Full Material Nylon 6/6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us