Quantity | Unit price |
---|---|
1 - 24 | $5.2378 |
25 - 49 | $4.0722 |
50 - 249 | $2.3313 |
250 - 499 | $2.2858 |
500 - 1249 | $2.1951 |
1250 + | $2.0892 |
Outside Diameter | 254 mm |
---|---|
Outside Diameter | 10.000 in |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 4 |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue