Quantity | Unit price |
---|---|
1 - 24 | $3.3456 |
25 - 49 | $2.5887 |
50 - 249 | $1.4866 |
250 - 499 | $1.4563 |
500 - 1249 | $1.4123 |
1250 + | $1.3368 |
Outside Diameter | 190.5 mm |
---|---|
Outside Diameter | 7.500 in |
Class Pressure Rating (All) | 300, 400, 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 2-1/2 |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue