Quantity | Unit price |
---|---|
1 - 24 | $14.3812 |
25 - 49 | $11.1871 |
50 - 249 | $6.3883 |
250 - 499 | $6.2671 |
500 - 1249 | $6.0704 |
1250 + | $5.7373 |
Outside Diameter | 444.5 mm |
---|---|
Outside Diameter | 17.500 in |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | 10.000 in |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue