Quantity | Unit price |
---|---|
1 - 24 | $1.847 |
25 - 49 | $1.4367 |
50 - 249 | $0.8205 |
250 - 499 | $0.8039 |
500 - 749 | $0.7798 |
750 + | $0.7387 |
Outside Diameter | 98.4 mm |
---|---|
Outside Diameter | 3.875 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 3/4 |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue