Quantity | Unit price |
---|---|
1 - 4 | $35.8769 |
5 - 9 | $29.8976 |
10 - 49 | $23.9179 |
50 - 99 | $23.4486 |
100 - 149 | $22.707 |
150 + | $21.4958 |
Outside Diameter | 812.8 mm |
---|---|
Outside Diameter | 32.000 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 24 |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue