Quantity | Unit price |
---|---|
1 - 4 | $42.7194 |
5 - 9 | $35.5894 |
10 - 49 | $28.4896 |
50 - 99 | $27.8994 |
100 - 149 | $27.097 |
150 + | $25.5832 |
Outside Diameter | 749.3 mm |
---|---|
Outside Diameter | 29.500 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 22 |
Color | Black |
Full Material | High-Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue