Quantity | Unit price |
---|---|
1 - 399 | $0.69 |
400 - 999 | $0.62 |
1000 - 1999 | $0.53 |
2000 - 3999 | $0.42 |
4000 + | $0.32 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 13.2 mm |
---|---|
Hub Diameter | 0.520 in |
Hub Height | 3.6 mm |
Hub Height | 0.140 in |
Knob Diameter | 19.1 mm |
Knob Diameter | 0.750 in |
Knob Height | 7.9 mm |
Knob Height | 0.310 in |
Knob Color | Black |
Knob Material | Acetal |
Thread Type | Male |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue