Quantity | Unit price |
---|---|
1 - 624 | $0.5008 |
625 - 1249 | $0.3577 |
1250 - 2499 | $0.2512 |
2500 - 4999 | $0.1781 |
5000 - 24999 | $0.1431 |
25000 - 49999 | $0.136 |
50000 + | $0.1288 |
Inside Depth | 3.3 mm |
---|---|
Inside Depth | 0.130 in |
Inside Diameter | 11.1 mm |
Inside Diameter | 0.437 in |
Overall Diameter | 19.1 mm |
Overall Diameter | 0.750 in |
Overall Height | 7.9 mm |
Overall Height | 0.312 in |
Thru Hole Diameter | 7.1 mm |
Thru Hole Diameter | 0.280 in |
Base Shape | Round |
Bumper Foot Style | Screw On |
Color | Natural |
Full Material | Nylon |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue