Quantity | Unit price |
---|---|
1 - 19 | $8.6136 |
20 - 61 | $4.5868 |
62 - 249 | $3.4515 |
250 - 499 | $3.4515 |
500 - 999 | $2.3009 |
1000 - 1999 | $2.1799 |
2000 - 2999 | $2.0741 |
3000 - 3999 | $1.9526 |
4000 + | $1.85 |
Compatible Outside Tube Diameter | 69.9 mm |
---|---|
Compatible Outside Tube Diameter | 2.750 in |
Compatible Tube Gauge | 8-14 |
Color | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue