Quantity | Unit price |
---|---|
1 - 374 | $1.514 |
375 - 749 | $0.7585 |
750 - 1499 | $0.3044 |
1500 - 4499 | $0.1349 |
4500 - 8999 | $0.1282 |
9000 - 13499 | $0.1213 |
13500 - 17999 | $0.1145 |
18000 + | $0.1077 |
Compatible Outside Tube Diameter | 20.0 mm |
---|---|
Compatible Outside Tube Diameter | 0.787 in |
Compatible Tube Gauge | 14-20 |
Color | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue