Quantity | Unit price |
---|---|
1 - 499 | $1.3973 |
500 - 999 | $0.698 |
1000 - 1499 | $0.2801 |
1500 - 5999 | $0.1242 |
6000 - 11999 | $0.1179 |
12000 - 17999 | $0.1117 |
18000 - 23999 | $0.1056 |
24000 + | $0.0994 |
Compatible Outside Tube Diameter | 19.1 mm |
---|---|
Compatible Outside Tube Diameter | 0.750 in |
Compatible Tube Gauge | 14-20 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue