Quantity | Unit price |
---|
Compatible Outside Tube Diameter | 12.7 mm |
---|---|
Compatible Outside Tube Diameter | 0.500 in |
Compatible Tube Gauge | 16-20 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue