Quantity | Unit price |
---|---|
1 - 249 | $1.5829 |
250 - 499 | $0.7884 |
500 - 999 | $0.3152 |
1000 - 1999 | $0.2101 |
2000 - 5999 | $0.1404 |
6000 - 11999 | $0.1335 |
12000 - 17999 | $0.1263 |
18000 + | $0.1192 |
Compatible Outside Tube Diameter | 25.4 mm |
---|---|
Compatible Outside Tube Diameter | 1.000 in |
Compatible Tube Gauge | 10-12 |
Color | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue